17.8.2.3.2 Workflow
- Write packet to slave.
wr_packet.address = SLAVE_ADDRESS;wr_packet.data_length = DATA_LENGTH;wr_packet.data = wr_buffer; - Infinite while loop, while waiting for interaction with slave.
while(true) {/* Infinite loop */if(!port_pin_get_input_level(BUTTON_0_PIN)) {while(!port_pin_get_input_level(BUTTON_0_PIN)) {/* Waiting for button steady */}/* Send every other packet with reversed data */if(wr_packet.data[0] == 0x00) {wr_packet.data = &wr_buffer_reversed[0];}else{wr_packet.data = &wr_buffer[0];}i2c_master_write_packet_job(&i2c_master_instance, &wr_packet);}}