24.8.5.1.2 Code
Add to the main application source file, before any functions, according to the kit used:
- SAM D21 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX#define M2M_DMAC_TRIGGER_ID TC6_DMAC_ID_MC_0 - SAM R21 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX#define M2M_DMAC_TRIGGER_ID TC3_DMAC_ID_MC_0 - SAM D11 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX#define M2M_DMAC_TRIGGER_ID TC1_DMAC_ID_MC_0 - SAM L21 Xplained Pro.
#define PWM_MODULE EXT2_PWM_MODULE#define PWM_OUT_PIN EXT2_PWM_0_PIN#define PWM_OUT_MUX EXT2_PWM_0_MUX#define M2M_DMAC_TRIGGER_ID TC0_DMAC_ID_MC_0 - SAM L22 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX#define M2M_DMAC_TRIGGER_ID TC0_DMAC_ID_MC_0 - SAM DA1 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX#define M2M_DMAC_TRIGGER_ID TC6_DMAC_ID_MC_0 - SAM C21 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX
Add to the main application source file, outside of any functions:#define M2M_DMAC_TRIGGER_ID TC0_DMAC_ID_MC_0structtc_module tc_instance;structdma_resource example_resource;#define TRANSFER_SIZE (16)#define TRANSFER_COUNTER (32)staticuint8_t source_memory[TRANSFER_SIZE*TRANSFER_COUNTER];staticuint8_t destination_memory[TRANSFER_SIZE*TRANSFER_COUNTER];staticvolatilebooltransfer_is_done =false;
Copy-paste the following setup code to your user application:COMPILER_ALIGNED(16)DmacDescriptor example_descriptor;
Add to user application initialization (typically the start of main()):#define TRANSFER_SIZE (16)#define TRANSFER_COUNTER (32)staticuint8_t source_memory[TRANSFER_SIZE*TRANSFER_COUNTER];staticuint8_t destination_memory[TRANSFER_SIZE*TRANSFER_COUNTER];staticvolatilebooltransfer_is_done =false;COMPILER_ALIGNED(16)DmacDescriptor example_descriptor;voidconfigure_tc(void){structtc_config config_tc;tc_get_config_defaults(&config_tc);config_tc.counter_size = TC_COUNTER_SIZE_16BIT;config_tc.wave_generation = TC_WAVE_GENERATION_NORMAL_PWM;config_tc.counter_16_bit.compare_capture_channel[0] = (0xFFFF / 4);config_tc.pwm_channel[0].enabled =true;config_tc.pwm_channel[0].pin_out = PWM_OUT_PIN;config_tc.pwm_channel[0].pin_mux = PWM_OUT_MUX;tc_init(&tc_instance, PWM_MODULE, &config_tc);tc_enable(&tc_instance);}voidtransfer_done(structdma_resource*constresource ){UNUSED(resource);transfer_is_done =true;}voidconfigure_dma_resource(structdma_resource *resource){structdma_resource_config config;dma_get_config_defaults(&config);config.peripheral_trigger = M2M_DMAC_TRIGGER_ID;dma_allocate(resource, &config);}voidsetup_dma_descriptor(DmacDescriptor *descriptor){structdma_descriptor_config descriptor_config;dma_descriptor_get_config_defaults(&descriptor_config);descriptor_config.block_transfer_count = TRANSFER_SIZE;descriptor_config.source_address = (uint32_t)source_memory + TRANSFER_SIZE;descriptor_config.destination_address =(uint32_t)destination_memory + TRANSFER_SIZE;dma_descriptor_create(descriptor, &descriptor_config);}configure_tc();