22.6.2.10 Enum system_interrupt_vector_samr21
| Enum value | Description |
|---|---|
|
SYSTEM_INTERRUPT_NON_MASKABLE |
Interrupt vector index for a NMI interrupt |
|
SYSTEM_INTERRUPT_HARD_FAULT |
Interrupt vector index for a Hard Fault memory access exception |
|
SYSTEM_INTERRUPT_SV_CALL |
Interrupt vector index for a Supervisor Call exception |
|
SYSTEM_INTERRUPT_PENDING_SV |
Interrupt vector index for a Pending Supervisor interrupt |
|
SYSTEM_INTERRUPT_SYSTICK |
Interrupt vector index for a System Tick interrupt |
|
SYSTEM_INTERRUPT_MODULE_PM |
Interrupt vector index for a Power Manager peripheral interrupt |
|
SYSTEM_INTERRUPT_MODULE_SYSCTRL |
Interrupt vector index for a System Control peripheral interrupt |
|
SYSTEM_INTERRUPT_MODULE_WDT |
Interrupt vector index for a Watch Dog peripheral interrupt |
|
SYSTEM_INTERRUPT_MODULE_RTC |
Interrupt vector index for a Real Time Clock peripheral interrupt |
|
SYSTEM_INTERRUPT_MODULE_EIC |
Interrupt vector index for an External Interrupt peripheral interrupt |
|
SYSTEM_INTERRUPT_MODULE_NVMCTRL |
Interrupt vector index for a Non Volatile Memory Controller interrupt |
|
SYSTEM_INTERRUPT_MODULE_DMA |
Interrupt vector index for a Direct Memory Access interrupt |
|
SYSTEM_INTERRUPT_MODULE_USB |
Interrupt vector index for a Universal Serial Bus interrupt |
|
SYSTEM_INTERRUPT_MODULE_EVSYS |
Interrupt vector index for an Event System interrupt |
|
SYSTEM_INTERRUPT_MODULE_SERCOMn |
Interrupt vector index for a SERCOM peripheral interrupt. Each specific device may contain several SERCOM peripherals; each module instance will have its own entry in the table, with the instance number substituted for "n" in the entry name (e.g. SYSTEM_INTERRUPT_MODULE_SERCOM0). |
|
SYSTEM_INTERRUPT_MODULE_TCCn |
Interrupt vector index for a Timer/Counter Control peripheral interrupt. Each specific device may contain several TCC peripherals; each module instance will have its own entry in the table, with the instance number substituted for "n" in the entry name (e.g. SYSTEM_INTERRUPT_MODULE_TCC0). |
|
SYSTEM_INTERRUPT_MODULE_TCn |
Interrupt vector index for a Timer/Counter peripheral interrupt. Each specific device may contain several TC peripherals; each module instance will have its own entry in the table, with the instance number substituted for "n" in the entry name (e.g. SYSTEM_INTERRUPT_MODULE_TC3). |
|
SYSTEM_INTERRUPT_MODULE_AC |
Interrupt vector index for an Analog Comparator peripheral interrupt |
|
SYSTEM_INTERRUPT_MODULE_ADC |
Interrupt vector index for an Analog-to-Digital peripheral interrupt |
|
SYSTEM_INTERRUPT_MODULE_PTC |
Interrupt vector index for a Peripheral Touch Controller peripheral interrupt |