9.8.2.1.2 Code
Copy-paste the following setup code to your user application:
Add to user application initialization (typically the start of main()):voidconfigure_extint_channel(void){structextint_chan_conf config_extint_chan;extint_chan_get_config_defaults(&config_extint_chan);config_extint_chan.gpio_pin = BUTTON_0_EIC_PIN;config_extint_chan.gpio_pin_mux = BUTTON_0_EIC_MUX;config_extint_chan.gpio_pin_pull = EXTINT_PULL_UP;config_extint_chan.detection_criteria = EXTINT_DETECT_BOTH;extint_chan_set_config(BUTTON_0_EIC_LINE, &config_extint_chan);}voidconfigure_extint_callbacks(void){extint_register_callback(extint_detection_callback,BUTTON_0_EIC_LINE,EXTINT_CALLBACK_TYPE_DETECT);extint_chan_enable_callback(BUTTON_0_EIC_LINE,EXTINT_CALLBACK_TYPE_DETECT);}voidextint_detection_callback(void){boolpin_state = port_pin_get_input_level(BUTTON_0_PIN);port_pin_set_output_level(LED_0_PIN, pin_state);}
configure_extint_channel();configure_extint_callbacks();system_interrupt_enable_global();