26.8.1.2.1 Code
Copy-paste the following code to your user application:
uint32_t random_result;while(true) {while(trng_read(&trng_instance, &random_result) != STATUS_OK) {}port_pin_toggle_output_level(LED_0_PIN);/* Add a short delay to see LED toggle */volatileuint32_t delay = 50000;while(delay--) {}}