24.8.4.1.2 Code
Add to the main application source file, before any functions:
- SAM D21 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX - SAM D20 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX - SAM R21 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX - SAM D11 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX - SAM L21 Xplained Pro.
#define PWM_MODULE EXT2_PWM_MODULE#define PWM_OUT_PIN EXT2_PWM_0_PIN#define PWM_OUT_MUX EXT2_PWM_0_MUX - SAM L22 Xplained Pro.
#define PWM_MODULE EXT3_PWM_MODULE#define PWM_OUT_PIN EXT3_PWM_0_PIN#define PWM_OUT_MUX EXT3_PWM_0_MUX - SAM DA1 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX - SAM C21 Xplained Pro.
Add to the main application source file, outside of any functions:#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX
Copy-paste the following callback function code to your user application:structtc_module tc_instance;
Copy-paste the following setup code to your user application:voidtc_callback_to_change_duty_cycle(structtc_module *constmodule_inst){staticuint16_t i = 0;i += 128;tc_set_compare_value(module_inst, TC_COMPARE_CAPTURE_CHANNEL_0, i + 1);}
Add to user application initialization (typically the start of main()):voidconfigure_tc(void){structtc_config config_tc;tc_get_config_defaults(&config_tc);config_tc.counter_size = TC_COUNTER_SIZE_16BIT;config_tc.wave_generation = TC_WAVE_GENERATION_NORMAL_PWM;config_tc.counter_16_bit.compare_capture_channel[0] = 0xFFFF;config_tc.pwm_channel[0].enabled =true;config_tc.pwm_channel[0].pin_out = PWM_OUT_PIN;config_tc.pwm_channel[0].pin_mux = PWM_OUT_MUX;tc_init(&tc_instance, PWM_MODULE, &config_tc);tc_enable(&tc_instance);}voidconfigure_tc_callbacks(void){tc_register_callback(&tc_instance,tc_callback_to_change_duty_cycle,TC_CALLBACK_CC_CHANNEL0);tc_enable_callback(&tc_instance, TC_CALLBACK_CC_CHANNEL0);}configure_tc();configure_tc_callbacks();