12.8.1.2.1 Code
Copy-paste the following code to your user application:
system_init();config_port_pins();system_peripheral_lock(SYSTEM_PERIPHERAL_ID(PORT),~SYSTEM_PERIPHERAL_ID(PORT));#if(SAML21)|| (SAML22) || (SAMC21) || defined(__DOXYGEN__)system_pac_enable_interrupt();#endifsystem_interrupt_enable_global();while(port_pin_get_input_level(BUTTON_0_PIN)) {/* Wait for button press */}system_interrupt_enter_critical_section();system_peripheral_unlock(SYSTEM_PERIPHERAL_ID(PORT),~SYSTEM_PERIPHERAL_ID(PORT));port_pin_toggle_output_level(LED_0_PIN);system_peripheral_lock(SYSTEM_PERIPHERAL_ID(PORT),~SYSTEM_PERIPHERAL_ID(PORT));system_interrupt_leave_critical_section();while(1) {/* Do nothing */}