22.6.1.3.2 Function system_interrupt_is_pending()
Check if a interrupt line is pending.
bool system_interrupt_is_pending( const enum system_interrupt_vector vector)
Checks if the requested interrupt vector is pending.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
vector |
Interrupt vector number to check |
Returns
A boolean identifying if the requested interrupt vector is pending.
| Return value | Description |
|---|---|
|
true |
Specified interrupt vector is pending |
|
false |
Specified interrupt vector is not pending |