25.8 Examples for TCC Driver
This is a list of the available Quick Start guides (QSGs) and example applications for SAM Timer Counter for Control Applications Driver (TCC). QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that QSGs can be compiled as a standalone application or be added to the user application.