10.7.4 Module History
An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.
Changelog |
|---|
Removed BOD12 reference, removed nvm_set_fuses() API |
Added functions to read/write fuse settings |
Added support for NVM cache configuration |
Updated initialization function to also enable the digital interface clock to the module if it is disabled |
Initial Release |