10.6.3.2.8 Function nvm_set_fuses()
Set fuses from user row.
enum status_code nvm_set_fuses( struct nvm_fusebits * fb)
Set fuse settings from the user row.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
fusebits |
Pointer to a 64-bit wide memory buffer of type struct nvm_fusebits |
Returns
Status of read fuses attempt.
| Return value | Description |
|---|---|
|
STATUS_OK |
This function will always return STATUS_OK |
|
STATUS_BUSY |
If the NVM controller was already busy executing a command when the new command was issued |
|
STATUS_ERR_IO |
If the command was invalid due to memory or security locking |
|
STATUS_ERR_INVALID_ARG |
If the given command was invalid or unsupported |
|
STATUS_ERR_BAD_ADDRESS |
If the given address was invalid |