17.6.9 PBx Clock Divisor Control

Note: Perform the system unlock sequence before this register can be written. The Reset value for PB3DIV[6:0] is 0x09.
Name: PBxDIV
Offset: 0x0130 + (x-1)*0x10 [x=1..3]
Reset: 0x00008800

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PBxDIVON   PBxDIVRDY    
Access RR 
Reset 11 
Bit 76543210 
  PBxDIV[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – PBxDIVON (x=1 to 3) Output Enable bit

ValueDescription
1 Enables PBx Output clock
0 Disables PBx Output clock
Note: Do not write PB1DIV.PB1DIVON bit as ‘0’, as the CRU system uses this clock, and it is one of the source for REFO.

Bit 11 – PBxDIVRDY (x=1 to 3) PBx Peripheral Clock Divisor Ready

ValueDescription
1 Indicates the PB clock divisor logic is not switching divisors and the PBxDIV may be written.
0 Indicates the PB clock divisor logic is currently switching values and the PBxDIV cannot be written.

Bits 6:0 – PBxDIV[6:0] (x=1 to 3) PBx Peripheral Clock Divisor Control value

ValueDescription
000_0000 Divide by 1 PBx Clock same frequency as SYS_CLK
000_0001 Divide by 2 PBx Clock is 1/2 of SYS_CLK
000_0010 Divide by 3 PBx Clock is 1/3 of SYS_CLK
000_0011 Divide by 4 PBx Clock is 1/4 of SYS_CLK
... ...
... ...
000_1111 Divide by 16 PBx Clock is 1/16 of SYS_CLK
001_0000 Divide by 17 PBx Clock is 1/17 of SYS_CLK
... ...
... ...
111_1110 Divide by 127 PBx Clock is 1/127 of SYS_CLK
111_1111 Divide by 128 PBx Clock is 1/128 of SYS_CLK