17.6.5 Software Reset Register

Note: The system unlock sequence must be done before writing this register. For more details, see Register Locking from Related Links.
Name: RSWRST
Offset: 0x40
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SWRST 
Access W/HC 
Reset 0 

Bit 0 – SWRST Software Reset Trigger bit

‘1’ = Enable SWR event. A subsequent read of this register triggers the system Reset sequence. The system unlock sequence must be done before the bit can be written. This bit always reads a value of logic ‘0’.