17.6.12 User Clock Diagnostics Control

Note: The system unlock sequence must be done before this register can be written.
Name: CLK_DIAG
Offset: 0x190
Reset: 0x00000000

Bit 3130292827262524 
 NMICTR15NMICTR14NMICTR13NMICTR12NMICTR11NMICTR10NMICTR9NMICTR8 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 NMICTR7NMICTR6NMICTR5NMICTR4NMICTR3NMICTR2NMICTR1NMICTR0 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   SPLL3_STOPSPLL1_STOPLPRC_STOPFRC_STOPSOSC_STOPPOSC_STOP 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – NMICTR Internal Value of Internal NMI Counter

This field reflects the actual value of internal NMI counter.

Bit 5 – SPLL3_STOP SPLL Clock Stop Control value

Note: This gating logic is outside the CRU module.
ValueDescription
0 SPLL_CLK3 clock source runs as normal
1 SPLL_CLK3 clock source is stopped

Bit 4 – SPLL1_STOP SPLL Clock Stop Control value

Note: This gating logic is outside the CRU module.
ValueDescription
0 SPLL_CLK1 clock source runs as normal
1 SPLL_CLK1 clock source is stopped

Bit 3 – LPRC_STOP LPRC Clock Stop Control value

Note: This gating logic is outside the CRU module.
ValueDescription
0 LPRC clock source runs as normal
1 LPRC clock source is stopped

Bit 2 – FRC_STOP FRC Clock Stop Control value

Note: This gating logic is outside the CRU module.
ValueDescription
0 FRC clock source runs as normal
1 FRC clock source is stopped

Bit 1 – SOSC_STOP SOSC Clock Stop Control value

Note: This gating logic is outside the CRU module.
ValueDescription
0 SOSC clock source runs as normal
1 SOSC clock source is stopped

Bit 0 – POSC_STOP POSC Clock Stop Control value

Note: This gating logic is outside the CRU module.
ValueDescription
0 POSC clock source runs as normal
1 POSC clock source is stopped