17.6.6 NMI Control Register

Note: The system unlock sequence must be done before writing this register. See System Configuration and Register Locking (CFG) from Related Links.
Name: RNMICON
Offset: 0x60
Reset: 0x00000000
Property: -

Bit 3130292827262524 
       DMTOWDTR 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 SWNMI   EXTPLVDCFWDTS 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 NMICNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 NMICNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 25 – DMTO Deadman Timer Time-Out Flag bit (this causes a Reset when NMICNT expires)

  • 1 = DMT Time-out occurred and caused an NMI.
  • 0 = DMT Time-out did not occur.
Note: Writing ‘1’ to this bit cause a user-initiated DMT NMI event and NMICNT start.

Bit 24 – WDTR Watchdog Timer Time-Out in Run Flag bit

  • 1 = WDT Time-out occurred and caused an NMI (this may cause a Reset if NMICNT expires).
  • 0 = WDT Time-out did not occur.
Note: Writing ‘1’ to this bit cause a user initiated WDT NMI event and NMICNT start.

Bit 23 – SWNMI Software NMI Trigger bit

  • 1 = Writing ‘1’ to this bit generates an NMI.
  • 0 = Writing ‘0’ to this bit has no effect.

Bit 19 – EXT External / Generic NMI Event bit

  • 1 = A general NMI event was detected and caused an NMI.
  • 0 = A general NMI event was not detected.
Note: Writing ‘1’ to this bit cause a user initiated EXT NMI event.

Bit 18 – PLVD Programmable Low Voltage Detect Event bit

  • 1 = PLVD detected a low voltage condition and caused an NMI.
  • 0 = PLVD did not detect a low voltage condition.
Note: Writing ‘1’ to this bit causes a user-initiated PLVD NMI event.

Bit 17 – CF Clock Fail Detect bit (Read/Clear-able by application)

  • 1 = FSCM detected clock failure and caused an NMI.
  • 0 = FSCM did not detect clock failure.
Note: Writing ‘1’ to this bit causes a user-initiated clock failure NMI event but does not cause a clock switch.

Bit 16 – WDTS Watch-Dog Timer Time-out in Standby Sleep Flag bit

  • 1 = WDT Time-out occurred during the Standby Sleep mode and caused a wake-up from sleep.
  • 0 = WDT Time-out did not occur during the Standby Sleep mode.
Note: Writing ‘1’ to this bit causes a user-initiated WDT NMI event.

Bits 15:0 – NMICNT[15:0] NMI Reset counter value bit

This bit field specifies the reload value used by the NMI Reset counter. The following events generate an NMI event and/or reset when the NMI_CNT expires on:
  • WDT event
  • DMT event
ValuesDescription
0x0000No delay between NMI assertion and device Reset event.
0x0001—
0x0002—
.................—
.................—
.................—
0xFFFE—
0xFFFFNumber of SYSCLK cycles that the software has to clear the NMI event before a device Reset is performed. If the NMI event is cleared before the counter reaches zero, no device Reset is asserted.