17.6.10 Slew Rate Control for Clock Switching
Note:
- Perform the system unlock sequence before this register is written.
- Updates to this register do not take affect until OSCCON.OSWEN is set.
| Name: | SLEWCON |
| Offset: | 0x160 |
| Reset: | 0x00000000 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SLW_DELAY[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | c | c | c | c | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SYS_DIV[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | c | c | c | c | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SLW_DIV[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | c | c | c | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLW_UP | SLW_DN | SLW_BUSY | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | c | c | c |
Bits 27:24 – SLW_DELAY[3:0] Number of clocks generated at each slew step for a clock switch
Note: The input, cfg_slewcon_sel[]
defines the reset value of this register field.
| Value | Description |
|---|---|
| 0000 | 1 clock is generated at each slew step |
| 0001 | 2 clocks is generated at each slew step |
| ... | ... |
| 1111 | 16 clocks are generated at each slew step |
Bits 19:16 – SYS_DIV[3:0] PBx Peripheral Clock Divisor Control value
| Value | Description |
|---|---|
| 0000 | Divide by 1 - SYS_CLK_OUT same frequency as SYS_CLK source - Default |
| 0001 | Divide by 2 - SYS_CLK_OUT is 1/2 of SYS_CLK source |
| 0010 | Divide by 3 - SYS_CLK_OUT is 1/3 of SYS_CLK source |
| ... | ... |
| 1111 | Divide by 16 - SYS_CLK_OUT is 1/16 of SYS_CLK source |
Bits 10:8 – SLW_DIV[2:0] Divisor steps are used when doing slewed clock switches
Note: Each Divisor step lasts for
four clocks
| Value | Description |
|---|---|
| 000 | No Divisor is used |
| 001 | Divide by 2 (21), then no divisor is used |
| 010 | Divide by 4 (22), then by 2, then no divisor is used |
| 011 | Divide by 8 (23), then by 4, then by 2, then no divisor is used |
| 100 | Divide by 16 (24), then by 8, then by 4, then by 2, then no divisor is used |
| ... | ... |
| 111 | Divide by 128 (27), then by 64, then by 32, then by 16, then by 8, then by 4, then by 2, then no divisor is used |
Bit 2 – SLW_UP Enables clock slew for switching up to faster clocks
| Value | Description |
|---|---|
| 0 | Disables Clock Slewing |
| 1 | Enables Clock Slewing on a clock switch or exits from the Standby Sleep mode |
Bit 1 – SLW_DN Enables clock slew for switching down to slower clocks
| Value | Description |
|---|---|
| 0 | Disables Clock Slewing |
| 1 | Enables Clock Slewing on a clock switch |
Bit 0 – SLW_BUSY Clock Switch Slewing Active Status Bit-Read-Only
| Value | Description |
|---|---|
| 0 | Clock Switch has reached its final value |
| 1 | Clock frequency is being actively slewed |