17.6.2 CRU Oscillator Trimming

Name: OSCTUN
Offset: 0x10
Reset: 0x00000000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TUN[5:0] 
Access R/W/LR/W/LR/W/LR/W/LR/W/LR/W/L 
Reset 000000 

Bits 5:0 – TUN[5:0] Internal Fast RC (FRC) Oscillator Tuning bits

This bit field specifies the user tuning capability for the internal fast RC oscillator.
Note: The system unlock sequence must be done before this register can be written.
ValueDescription
011111 Maximum Frequency
011110 —
... —
000001 —
000000 Center Frequency, oscillator is running at calibrated frequency
111111 —
111110 —
... —
100001 —
100000 Minimum Frequency