3.2.3.1.3 Variables
const struct CAN_INTERFACE CAN_FD1
Structure object of type CAN_INTERFACE with the custom name given by the user in the Melody Driver User interface. The default name e.g. CAN can be changed by the user in the CAN FD user interface. This allows defining a structure with application specific name using the 'Custom Name' field. Application specific name allows the API Portability.