3.2.3.1.2 Macros
#define CAN_FD1_Initialize CAN1_Initialize
This macro defines the Custom Name for CAN1_Initialize API.
#define CAN_FD1_Deinitialize CAN1_Deinitialize
This macro defines the Custom Name for CAN1_Deinitialize API.
#define CAN_FD1_OperationModeSet CAN1_OperationModeSet
This macro defines the Custom Name for CAN1_OperationModeSet API.
#define CAN_FD1_OperationModeGet CAN1_OperationModeGet
This macro defines the Custom Name for CAN1_OperationModeGet API.
#define CAN_FD1_IsBusOff CAN1_IsBusOff
This macro defines the Custom Name for CAN1_IsBusOff API.
#define CAN_FD1_Sleep CAN1_Sleep
This macro defines the Custom Name for CAN1_Sleep API.
#define CAN_FD1_Tasks CAN1_Tasks
This macro defines the Custom Name for CAN1_Tasks API.
#define CAN_FD1_InvalidMessageCallbackRegister CAN1_InvalidMessageCallbackRegister
This macro defines the Custom Name for CAN1_InvalidMessageCallbackRegister API.
#define CAN_FD1_BusWakeUpActivityCallbackRegister CAN1_BusWakeUpActivityCallbackRegister
This macro defines the Custom Name for CAN1_BusWakeUpActivityCallbackRegister API.
#define CAN_FD1_BusErrorCallbackRegister CAN1_BusErrorCallbackRegister
This macro defines the Custom Name for CAN1_BusErrorCallbackRegister API.
#define CAN_FD1_ModeChangeCallbackRegister CAN1_ModeChangeCallbackRegister
This macro defines the Custom Name for CAN1_ModeChangeCallbackRegister API.
#define CAN_FD1_SystemErrorCallbackRegister CAN1_SystemErrorCallbackRegister
This macro defines the Custom Name for CAN1_SystemErrorCallbackRegister API.