CAN_FD_MESSAGE_FORMAT_FEATURE_AVAILABLE
#define CAN_FD_MESSAGE_FORMAT_FEATURE_AVAILABLE 1
This macro defines the CAN FD Message format data update request functionality.
APIs Supported:
CAN_TX_MSG_REQUEST_STATUS CANx_Transmit(const CANx_TX_FIFO_CHANNELS fifoChannel, CAN_MSG_OBJ *txCanMsg); bool CANx_Receive(CAN_MSG_OBJ *rxCanMsg); x denotes instance of CAN in CANx. Refer to device specific datasheet to check number of CAN module instance. Refer driver header file for detailed description of the APIs.