CAN_FIFO_BASED_TRANSMIT_PRIORITY_FEATURE_AVAILABLE
#define CAN_FIFO_BASED_TRANSMIT_PRIORITY_FEATURE_AVAILABLE 1
This macro defines the CAN FIFO based transmit priority data update request functionality.
APIs Supported:
CAN_TX_MSG_REQUEST_STATUS CANx_Transmit(const CANx_TX_FIFO_CHANNELS fifoChannel, CAN_MSG_OBJ *txCanMsg); CAN_TX_FIFO_STATUS CANx_TransmitFIFOStatusGet(const CANx_TX_FIFO_CHANNELS fifoChannel);x denotes instance of CAN in CANx. Refer to device specific datasheet to check number of CAN module instance. Refer driver header file for detailed description of the APIs.