22.6.2 CCPxCAP
Name: | CCPxCAP |
Address: | 0xFAC,0xFA8 |
Capture Trigger Input Selection Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CTS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – CTS[3:0] Capture Trigger Input Selection bits
CTS | Source |
---|---|
1111 | CLC8_out |
1110 | CLC7_out |
1101 | CLC6_out |
1100 | CLC5_out |
1011 | CLC4_out |
1010 | CLC3_out |
1001 | CLC2_out |
1000 | CLC1_out |
0100-0111 | Reserved |
0011 | IOC Interrupt |
0010 | CMP2_output |
0001 | CMP1_output |
0000 | Pin selected by CCPxPPS |