22.6 Register Definitions: CCP Control

Long bit name prefixes for the CCP peripherals are shown in the following table. Refer to the “Long Bit Names” section for more information.

Table 22-5. CCP Long bit name prefixes
PeripheralBit Name Prefix
CCP1CCP1
CCP2CCP2