39.4.20 Configurable Logic Cell (CLC) Characteristics

Table 39-27. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CLC01*TCLCINCLC input time—7OS17ns(Note1)
CLC02*TCLCCLC module input to output propagation time—24—nsVDD = 1.8V
—12—nsVDD > 3.6V
CLC03*TCLCOUTCLC output timeRise Time—OS18——(Note1)
Fall Time—OS19——(Note1)
CLC04*FCLCMAXCLC maximum switching frequency——OS20—

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. See “I/O and CLKOUT Timing Specifications” for OS7, OS8 and OS9 rise and fall times.
Figure 39-21. CLC Propagation Timing