39.4.6 High/Low-Voltage Detect Characteristics

Table 39-12. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ.Max.UnitsConditions
HLVD01VDETVoltage Detect—1.90—VHLVDSEL = b'0000'
—2.10—VHLVDSEL = b'0001'
—2.25—VHLVDSEL = b'0010'
—2.50—VHLVDSEL = b'0011'
—2.60—VHLVDSEL = b'0100'
—2.75—VHLVDSEL = b'0101'
—2.90—VHLVDSEL = b'0110'
—3.15—VHLVDSEL = b'0111'
—3.35—VHLVDSEL = b'1000'
—3.60—VHLVDSEL = b'1001'
—3.75—VHLVDSEL = b'1010'
—4.00—VHLVDSEL = b'1011'
—4.20—VHLVDSEL = b'1100'
—4.35—VHLVDSEL = b'1101'
—4.65—VHLVDSEL = b'1110'