10.8.4 WDTPSH

WWDT Prescale Select High Register (Read-Only)
Note:
  1. The 18-bit WDT prescale value, PSCNT[17:0], includes the WDTPSL, WDTPSH and the lower bits of the WDTTMR registers. PSCNT[17:0] is intended for debug operations and may be read during normal operation.
Name: WDTPSH
Address: 0xED0

Bit 76543210 
 PSCNTH[7:0] 
Access RORORORORORORORO 
Reset 00000000 

Bits 7:0 – PSCNTH[7:0]  Prescale Select High Byte bits(1)

The 18-bit WDT prescale value, PSCNT[17:0], includes the WDTPSL, WDTPSH and the lower bits of the WDTTMR registers. PSCNT[17:0] is intended for debug operations and may be read during normal operation.