33.2.1 Starting a Conversion

To enable the ADC module, the ADON must be set to a ‘1’. A conversion may be started by any of the following:

Important: The ADGO bit must not be set in the same instruction that turns on the ADC. Refer to ADC Conversion Procedure (Basic Mode).