33.2.6 Auto-Conversion Trigger
The auto-conversion trigger allows periodic ADC measurements without software intervention. When a rising edge of the selected source occurs, the ADGO bit is set by hardware.
The auto-conversion trigger source is selected with the ADACT bits.
Using the auto-conversion trigger does not assure proper ADC timing. It is the user’s responsibility to ensure that the ADC timing requirements are met. See the following table for auto-conversion sources.
| ADACT | Auto-conversioin Trigger Source |
|---|---|
11111 | Software write to ADPCH |
11110 | Reserved, do not use |
11101 | Software read of ADRESH |
11100 | Software read of ADERRH |
11000 to
11011 | Reserved, do not use |
10111 | CLC8_out |
10110 | CLC7_out |
10101 | CLC6_out |
10100 | CLC5_out |
10011 | CLC4_out |
10010 | CLC3_out |
10001 | CLC2_out |
10000 | CLC1_out |
01111 | Interrupt-on-Change Interrupt Flag |
01110 | C2_out |
01101 | C1_out |
01100 | PWM4_out |
01011 | PWM3_out |
01010 | CCP2_trigger |
01001 | CCP1_trigger |
01000 | TMR6_postscaled |
00111 | TMR5_overflow |
00110 | TMR4_postscaled |
00101 | TMR3_overflow |
00100 | TMR2_postscaled |
00011 | TMR1_overflow |
00010 | TMR0_overflow |
00001 | Pin selected by ADACTPPS |
00000 | External Trigger Disabled |