28.3.6 Sleep Mode Operation
The USB peripheral is active in Standby sleep mode if it is enabled. In this case, the USB suspend/resume mechanism should be implemented, respecting the power consumption limits defined in the USB standard.
The USB peripheral is active in Standby sleep mode if it is enabled. In this case, the USB suspend/resume mechanism should be implemented, respecting the power consumption limits defined in the USB standard.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.