28.3.4 Events
The USB peripheral can generate several events. These are available to the event system, allowing latency-free signaling to other peripherals or performance analysis of USB operation.
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
|---|---|---|---|---|---|
| Peripheral | Event | ||||
| USB | SETUPIF | ||||
| SOFIF | |||||
| CRCIF | |||||
| UNFIF/OVFIF | |||||
Refer to the Event System (EVSYS) section for more details about event types and Event System configuration.