11.5.3 Control C
| Name: | CTRLC |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BOOTROWWP | UROWWP | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – BOOTROWWP Boot Row Write Protect
Writing this bit to 1 prevents further updates to the Boot Row.
Only a reset can clear this bit.
Bit 0 – UROWWP User Row Write Protect
Writing this bit to 1 prevents further updates to the User Row.
Only a reset can clear this bit.