40.2.1 Low-Power DAC Enable

The Low-Power DAC Reference is enabled using the Low-Power DAC Voltage Reference Enable (VLPDACEN) bit. When VLPDACEN is set (VLPDACEN = 1), the DAC is enabled. When VLPDACEN is clear (VLPDACEN = 0), the DAC is disabled and consumes no current.

The Low-Power DAC may also be enabled using the Analog Peripheral Manager. See the “APM - Analog Peripheral Manager” section for more details.