5.5 Design and Memory Initialization
(Ask a Question)Generate Design Initialization Data option is used to create the XCVR initialization client, which is used in the demo design. When the PolarFire device powers up, the transceiver block is initialized by the initialization client, generated during the Configure Design Initialization Data and Memories stage in the design flow. For more information about device power-up, see PolarFire FPGA and PolarFire SoC FPGA Power-up and Resets User Guide .