5.2 Resource Utilization
(Ask a Question)The following table lists the resource utilization of the DFE design after synthesis.
Important: These values vary slightly for different Libero runs,
settings, and seed values.
| Type | Used | Total | Percentage |
|---|---|---|---|
| 4LUT | 1259 | 299544 | 0.42 |
| DFF | 759 | 299544 | 0.25 |
| I/O Register | 0 | 1536 | 0.00 |
| User I/O | 5 | 512 | 0.98 |
| Single-ended I/O | 5 | 512 | 0.98 |
| Differential I/O Pairs | 0 | 256 | 0.00 |
| uSRAM | 0 | 2772 | 0.00 |
| LSRAM | 8 | 952 | 0.84 |
| Math | 0 | 924 | 0.00 |
| H-Chip Global | 3 | 48 | 6.25 |
| Local Global | 2 | 1008 | 0.20 |
| PLL | 1 | 8 | 12.50 |
| DLL | 0 | 8 | 0.00 |
| BANKEN | 1 | 7 | 14.29 |
| CRN_INT | 1 | 24 | 4.17 |
| INIT | 1 | 1 | 100.00 |
| OSC_RC160MHZ | 1 | 1 | 100.00 |
| DRI | 1 | 1 | 100.00 |
| Transceiver Lanes | 1 | 16 | 6.25 |
| Transceiver PCIe | 0 | 2 | 0.00 |
| TX_PLL | 1 | 11 | 9.09 |
| XCVR_REF_CLK | 1 | 11 | 9.09 |
| ICB_CLKDIV | 1 | 24 | 4.17 |
| ICB_CLKINT | 3 | 72 | 4.17 |
| ICB_INT | 1 | 12 | 8.33 |