7.5.2 Clear RSWP
Similar to the Set RSWP command, the reversible write protection on all quadrants can be
reversed or unprotected by transmitting the Clear RSWP command. The Clear RSWP sequence
requires the master to send a Start condition followed by sending a device address byte of
‘01100110’ (66h) with the R/W bit set to
‘0’.
The AT34C04 should respond with an ACK. The master transmits a word address byte and data bytes with ‘don’t care’ values. The AT34C04 will respond with either an ACK or NACK to both the word address and data word. In conjunction with sending the protocol, the A0 pin must be connected to VHV for the duration of the Clear RSWP command (see Figure 7-5). To end the Clear RSWP sequence, the master sends a Stop condition.