39.16 TWI
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Condition |
|---|---|---|---|---|---|---|
| VDD | Supply voltage range | 1.8 | — | 5.5 | V | fSCL ≤ 400 kHz |
| 2.2 * | — | 5.5 * | fSCL ≤ 1 MHz | |||
| fSCL * | SCL clock frequency | — | — | 1000 | kHz | Max. frequency requires system clock at 10 MHz |
| VHYS * | Hysteresis of Schmitt Trigger inputs | 0.05×VDD | 0.4×VDD | V | ||
| VOL | Output low voltage | — | — | 0.4 | V | Iload = 5 mA, VDD > 2V |
| — | — | 0.2×VDD | Iload = 3 mA, VDD ≤ 2V | |||
| IOL * | Low-level output current | 5 | — | — | mA | VOL = 0.4V |
| 10 | — | — | VOL =
0.4V VDD ≥ 2.7V | |||
| CB * | Capacitive load for each bus line | — | — | 400 | pF | fSCL ≤ 100 kHz |
| — | — | 400 | fSCL ≤ 400 kHz | |||
| — | — | 550 |
fSCL ≤ 1 MHz VDD > 2.75V | |||
| tR * | Rise time for both SDA and SCL | — | — | 1000 | ns | fSCL ≤ 100 kHz |
| 20 | — | 300 | fSCL ≤ 400 kHz | |||
| — | — | 120 | fSCL ≤ 1 MHz | |||
| tOF * | Output fall time from VIHmin to VILmax | — | — | 250 | ns |
fSCL ≤ 100 kHz 10 pF < CB < 400 pF |
| 20×(VDD/5.5V) | — | 250 |
fSCL ≤ 400 kHz 10 pF < CB < 400 pF | |||
| 20×(VDD/5.5V) | — | 120 |
fSCL ≤ 1 MHz 10 pF < CB < 400 pF | |||
| tSP * | Spikes suppressed by the input filter | 0 | — | 50 | ns | |
| IL * | Input current for each I/O pin | — | — | 1 | µA | 0.1×VDD < VI < 0.9×VDD |
| CI * | Capacitance for each I/O pin | — | — | 10 | pF | |
| RP * | Value of pull-up resistor | (VDD-VOL(max)) /IOL | — | 1000 ns/(0.8473×CB) | Ω | fSCL ≤ 100 kHz |
| (VDD-VOL(max)) /IOL | — | 300 ns/(0.8473×CB) | fSCL ≤ 400 kHz | |||
| (VDD-VOL(max)) /IOL | — | 120 ns/(0.8473×CB) | fSCL ≤ 1 MHz | |||
| tHD_STA * | Hold time (repeated) Start condition | 4.0 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| TLOW * | Low period of SCL Clock | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.35 | — | — | fSCL ≤ 1 MHz | |||
| THIGH * | High period of SCL Clock | 4.0 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| tSU_STA * | Setup time for a repeated Start condition | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| tHD_DAT * | Data hold time across all corners | — | 0 | — | ns | SDAHOLD[1:0] =
0x0 |
| 300 | — | 900 | SDAHOLD[1:0] =
0x3 | |||
| tSU_DAT * | Data setup time | 250 | — | — | ns | fSCL ≤ 100 kHz |
| 100 | — | — | fSCL ≤ 400 kHz | |||
| 50 | — | — | fSCL ≤ 1 MHz | |||
| tSU_STO * | Setup time for Stop condition | 4 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| tBUF * | Bus free time between a Stop and Start condition | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
| 1.3 | — | — | fSCL ≤ 400 kHz | |||
| tCS * | Client Clock Stretching delay | — | — | 250 | ns | |
|
✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. | ||||||