39.4 Supply Voltage
| Symbol | Min. | Typ. ✝ | Max. | Units | Conditions |
|---|---|---|---|---|---|
| Supply Voltage(1) | |||||
| VDD |
1.8 | — |
5.5 |
V | |
| VDDIO2 |
1.62 | — |
5.5 |
V | |
| Slew Rate | — | — | 0.25 | V/µs | 1.8V ≤ VDD ≤ 5.5V |
| RAM Data Retention(2) | |||||
| VDR |
1.7 |
— |
— |
V | Device in Power-Down mode |
| Power-on Reset Release Voltage(4) | |||||
| VPOR |
— |
1.6 |
1.8 |
V | BOD disabled(3) |
| tPOR |
— |
1 |
— |
μs | BOD disabled(3) |
| Power-on Reset Re-Arm Voltage(4) | |||||
| VPORR |
— | 1.25 |
— |
V | BOD disabled(3) |
| tPORR |
— |
2.7 |
— |
μs | BOD disabled(3) |
| VDD Rise Rate to Ensure Internal Power-on Reset Signal(4) | |||||
| SVDD * | 0.05 |
— |
— | V/ms | BOD disabled(3) |
|
✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. Note:
| |||||
Note:
- When POR is low, the device is held in Reset