39.17 AC

Table 39-23. Analog Comparator Specifications
Operating Conditions:
  • VDD = 3.0V
  • VACCREF = VDD
  • TA = 25°C
SymbolDescriptionMin.Typ.✝Max.UnitConditions
VIN*Input voltage range-0.2—VDDV
ILInput leakage current—5—nA
VOFFInput offset voltage-11±511mV0.7V < VIN < (VDD - 0.7V)
-15±5150.1V < VIN < (VDD - 0.1V)
CMRRCommon mode input rejection ratio—70—dB0.1V < VIN < (VDD - 0.1V)
VHYSTHysteresis—10—mVCTRLA.HYSMODE = 0x1
—25—CTRLA.HYSMODE = 0x2
—50—CTRLA.HYSMODE = 0x3
tRESP*Response time, rising edge—85120ns

CTRLA.POWER = 0x0,

VCM = VDD/2

Response time, falling edge—85120ns
Response time, rising edge—250350ns

CTRLA.POWER = 0x1,

VCM = VDD/2

Response time, falling edge—220300ns
Response time, rising edge—460680ns

CTRLA.POWER = 0x2,

VCM = VDD/2

Response time, falling edge—430550ns
tDACREF(1)AC DACREF initialization time—25—µs

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

* These parameters are characterized but not tested in production.
Note:
  1. When DACREF is used with an internal reference, the settling time might be longer depending on whether the bandgap reference is initially running or not. The number given assumes the bandgap reference is initially running. See the VREF section for VREF start-up time.