39.12 VREF

Table 39-17. VREF Specifications
SymbolDescriptionMin.Typ.✝Max.UnitConditions
VVREF_1V024(1)Internal Voltage Reference 1.024V-4+4%

-40°C ≤ TA ≤ +85°C

VVREF_2V048(1)Internal Voltage Reference 2.048V-4+4%

VDD ≥ 2.5V,

-40°C ≤ TA ≤ +85°C

VVREF_4V096(1)Internal Voltage Reference 4.096V-4+4%

VDD ≥ 4.55V,

-40°C ≤ TA ≤ +85°C

VVREF_2V500(1)Internal Voltage Reference 2.5V-4+4%

VDD ≥ 2.95V,

-40°C ≤ TA ≤ +85°C

VVREFA *VREFA input pin voltage1.024VDDV
tINTREF *Delay for changing voltage reference2μs
tVREF_ST *VREF start-up time10μsCLKCTRL.MCLKCTRLA = 0x00 or 0x03
200μsCLKCTRL.MCLKCTRLA = 0x01 or 0x02

Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

* These parameters are characterized but not tested in production.

Note:
  1. The VVREF_xVxxx symbol refers to the respective values of the REFSEL bit fields in the VREF.ADC0REF, VREF.DAC0REF and VREF.ACREF registers.