7.3.4.8 OCI Single Step Mode
OCI Single Step mode, also known as Programming mode, is used to execute
instructions from the debugger, typically for the purposes of programming the device.
This mode is enabled when the debugger issues the DebugStepOCI JTAG
instruction. Each instruction is fed into the CPU by writing it into the result
register.
When device programming is being done over the OCI, the DebugPswrOn
JTAG instruction may be issued to re-direct External Data Writes to Program Memory. The
DebugPswrOff JTAG instruction may be issued to disable this
re-direction. On this device, which presents a unified Program/Data memory, this
re-direction is not necessary, as the Program RAM can be written via the external data
bus.