2.12.2 DHCP CLIENT/SERVER
A DHCP client is embedded in the WINC firmware that can automatically obtain an IP configuration after connecting to a Wi-Fi network.
The WINC firmware provides an instance of a DHCP server that automatically starts when the WINC AP mode is enabled. When the host MCU application activates the AP mode, it is allowed to configure the DHCP Server IP address pool range within the AP configuration parameters.