2.12.1 WINC TCP/IP STACK
The WINC TCP/IP is an IPv4.0 stack based on the uIP (pronounced micro IP) TCP/IP stack.
uIP is a low footprint TCP/IP stack which has the ability to run on a memory-constrained microcontroller platform. It was originally developed by Adam Dunkels, licensed under a BSD style license, and further developed by a wide group of developers. The WINC TCP/IP stack is a customized version of the original uIP implementation which has several enhancements to boost TCP and UDP throughput.