8.3 Limitations
- The AP can only support a single associated station. Further connection attempts are rejected.
- The ATWINC15x0 supports WPA2 security feature starting from the firmware version 19.5.x.
- Concurrency (simultaneous STA and AP mode) is not supported. Prior to activating the AP mode, the host MCU application must disable the mode that is currently running.