Once AP mode is established, data interface does not exist before a station
associates to the AP; therefore, the application needs to wait until it receives a
notification via an event callback. This process is shown in the following figure.Figure 8-1. ATWINC15x0 AP Mode
Establishment
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.