void wifi_event_cb(uint8 u8WiFiEvent, void * pvMsg)
{
if(u8WiFiEvent == M2M_WIFI_REQ_WPS)
{
tstrM2MWPSInfo *pstrWPS = (tstrM2MWPSInfo*)pvMsg;
if(pstrWPS->u8AuthType != 0)
{
printf("WPS SSID : %s\n",pstrWPS->au8SSID);
printf("WPS PSK : %s\n",pstrWPS->au8PSK);
printf("WPS SSID Auth Type : %s\n",
pstrWPS->u8AuthType == M2M_WIFI_SEC_OPEN ? "OPEN" : "WPA/WPA2");
printf("WPS Channel : %d\n",pstrWPS->u8Ch + 1);
// Establish Wi-Fi connection
m2m_wifi_connect((char*)pstrWPS->au8SSID, (uint8)m2m_strlen(pstrWPS->au8SSID),
pstrWPS->u8AuthType, pstrWPS->au8PSK, pstrWPS->u8Ch);
}
else
{
printf("(ERR) WPS Is not enabled OR Timedout\n");
}
}
}
int main()
{
tstrWifiInitParam param;
// Platform specific initializations.
// Driver initialization.
param.pfAppWifiCb = wifi_event_cb;
if(!m2m_wifi_init(¶m))
{
// Trigger WPS in Push button mode.
m2m_wifi_wps(WPS_PBC_TRIGGER, NULL);
while(1)
{
m2m_wifi_handle_events(NULL);
}
}
}