5.1 Current Consumption in Various Device States

The following table provides this module's current consumption in various device states.

Table 5-1. Current Consumption
Device StateCode RateOutput Power (dBm)Current Consumption(1, 2)
IVBATTIVDDIO
ON_Transmit802.11b 1 Mbps17.6266 mA22 mA
802.11b 11 Mbps18.5239 mA22 mA
802.11g 6 Mbps18.6249 mA22 mA
802.11g 54 Mbps16.9173 mA22 mA
802.11n MCS 017.7253 mA22 mA
802.11n MCS 714.0164 mA22 mA
ON_Receive802.11b 1 MbpsN/A63 mA22 mA
802.11b 11 MbpsN/A63 mA22 mA
802.11g 6 MbpsN/A63 mA22 mA
802.11g 54 MbpsN/A63 mA22 mA
802.11n MCS 0N/A63 mA22 mA
802.11n MCS 7N/A63 mA22 mA
ON_DozeN/AN/A380 µA<10 µA
Power_DownN/AN/A1.25 µA(3)
Note:
  1. The power consumption values are measured when VBAT is 3.3V and VDDIO is 3.3V at 25°C.
  2. The current consumption in the Active TX state is done with a Duty cycle configuration – 5.
  3. The current consumption mentioned for these states is the sum of current consumed in the VDDIO and VBATT voltage rails.