7.1.2 Features
The ATWILC1000-MR110xB IEEE 802.11 MAC supports the following functions:
- IEEE 802.11b/g/n
- IEEE 802.11e WMM QoS EDCA/PCF multiple access categories traffic scheduling
- Advanced IEEE 802.11n features:
- Transmission and reception of aggregated MPDUs (A-MPDU)
- Transmission and reception of aggregated MSDUs (A-MSDU)
- Immediate block acknowledgment
- Reduced Interframe Spacing (RIFS)
- IEEE 802.11i and WFA security with key management
- WEP 64/128
- WPA-TKIP
- 128-bit WPA2 CCMP (AES)
- WPA2 Enterprise
- Advanced power management
- Standard IEEE 802.11 Power save mode
- Wi-Fi Alliance WMM-PS (U-APSD)
- RTS-CTS and CTS self support
- Either STA or AP mode in the infrastructure basic service set mode
- Concurrent mode of operation
- Independent Basic Service Set (IBSS)