4.3 DC Electrical Characteristics

The following table provides the DC characteristics for the ATWILC1000-MR110xB digital pads.

Table 4-3. DC Electrical Characteristics
VDDIO ConditionCharacteristicMin.Typ.Max.Unit
VDDIOLInput Low Voltage (VIL)-0.30—0.60V
Input High Voltage (VIH)VDDIO-0.60—VDDIO + 0.30
Output Low Voltage (VOL)——0.45
Output High Voltage (OVOH)VDDIO-0.50——
VDDIOMInput Low Voltage (VIL)-0.30—0.63
Input High Voltage (VIH)VDDIO-0.60—VDDIO + 0.30
Output Low Voltage (VOL)——0.45
Output High Voltage (OVOH)VDDIO-0.50——
VDDIOHInput Low Voltage (VIL)-0.30—0.65
Input High Voltage (VIH)VDDIO-0.60—VDDIO + 0.30 (up to 3.60)
Output Low Voltage (VOL)——0.45
Output High Voltage (OVOH)VDDIO-0.50——
AllOutput Loading——20pF
AllDigital Input Load——6
VDDIOLPad Drive Strength (regular pads(1))1.72.4—mA
VDDIOMPad Drive Strength (regular pads(1))3.46.5—
VDDIOHPad Drive Strength (regular pads(1))10.613.5—
VDDIOLPad Drive Strength (high-drive pads(1))3.44.8—
VDDIOMPad Drive Strength (high-drive pads(1))6.813—
VDDIOHPad Drive Strength (high-drive pads(1))21.227—
Note:
  1. The following are high-drive pads: I2C_SCL, I2C_SDA; all other pads are regular.