4.4 Receiver Performance

The following are the typical conditions for radio receiver performance:

VBATT at 3.3V, VDDIO at 3.3V, temperature at 25°C and WLAN Channel 6 (2437 MHz).

The following table provides the receiver performance characteristics for the module.

Table 4-4. Receiver Performance
ParameterDescriptionMin.Typ.Max.Unit
Frequency—2,412—2,484MHz
Sensitivity 802.11b1 Mbps DSSS—-94—dBm
2 Mbps DSSS—-91—
5.5 Mbps DSSS—-89—
11 Mbps DSSS—-86—
Sensitivity 802.11g6 Mbps OFDM—-88—dBm
9 Mbps OFDM—-87—
12 Mbps OFDM—-86—
18 Mbps OFDM—-84—
24 Mbps OFDM—-82—
36 Mbps OFDM—-78—
48 Mbps OFDM—-74—
54 Mbps OFDM—-73—
Sensitivity 802.11n (BW at 20 MHz)MCS 0—-87—dBm
MCS 1—-85—
MCS 2—-83—
MCS 3—-80—
MCS 4—-76—
MCS 5—-73—
MCS 6—-71—
MCS 7—-69—
Maximum Receive Signal Level1-11 Mbps DSSS—0—dBm
6-54 Mbps OFDM—-5—
MCS 0 – 7—-5—
Adjacent Channel Rejection1 Mbps DSSS (30 MHz offset)—50—dB
11 Mbps DSSS (25 MHz offset)—43—
6 Mbps OFDM (25 MHz offset)—40—
54 Mbps OFDM (25 MHz offset)—25—
MCS 0 – 20 MHz BW (25 MHz offset)—40—
MCS 7 – 20 MHz BW (25 MHz offset)—20—
Cellular Blocker Immunity776-794 MHz CDMA—-14—dBm
824-849 MHz GSM—-10—
880-915 MHz GSM—-10—
1710-1785 MHz GSM—-15—
1850-1910 MHz GSM—-15—
1850-1910 MHz WCDMA—-24—
1920-1980 MHz WCDMA—-24—