4.2 Recommended Operating Conditions

The recommended operating conditions for this module are listed in the following table.

Table 4-2. ATWILC1000-MR110xB Module Recommended Operating Conditions
CharacteristicsSymbolMin.Typ.Max.Unit
I/O Supply Voltage Low RangeVDDIOL1.621.802.00V
I/O Supply Voltage Mid RangeVDDIOM2.002.503.00V
I/O Supply Voltage High RangeVDDIOH3.003.303.60V
Battery voltageVBATT3.003.304.20V
Operating temperature—-40—+85ºC
Note:
  1. VBATT must be equal to or greater than VDDIO.
  2. The voltage of VDDIO is dependent on the system I/O voltage.
  3. Test Conditions: -40ºC to +85ºC